IESNA:LM-63-2002
[TEST]P1056178
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H575D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1093
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
782.2 774.5 772.2 766.1 756.8 746.1 733.1 717.7 701.6 682.5
661.8 640.3 616.5 592 566.7 540.6 513.8 487.7 457.8 431
401.8 372.7 344.3 314.4 285.3 255.4 225.4 195.5 164.9 135.7
107.4 79.7 54.4 31.4 11.5 0 0
782.2 783.7 778.3 768.4 754.5 738.4 717.7 695.5 671 643.4
615.8 585.8 554.4 522.2 488.5 454.7 420.2 385.7 351.2 317.5
281.4 247.7 213.9 180.2 147.2 115.8 86.7 59 36 18.4
11.5 6.1 2.3 0.8 0 0 0
782.2 776 765.3 749.2 726.9 700.1 670.2 637.2 601.2 562.1
522.2 480 437.9 394.1 351.2 309.8 267.6 227.7 188.6 151.1
117.3 85.9 56.7 30.7 15.3 12.3 8.4 5.4 3.1 1.5
0.8 0.8 0 0 0 0 0
782.2 776.8 761.5 739.2 710.1 675.6 638.8 595.8 549.8 501.5
453.2 404.1 354.3 308.3 261.5 217 174.8 135 100.5 68.2
39.9 17.6 13 10 7.7 4.6 3.1 1.5 0.8 0.8
0.8 0.8 0 0 0 0 0
782.2 777.6 764.5 740 707.8 670.2 628.8 583.5 534.5 482.3
430.2 377.3 326.7 277.6 230 184.8 143.4 105.8 72.8 42.9
18.4 13.8 10.7 7.7 5.4 3.1 2.3 0.8 0.8 0.8
0 0 0 0 0 0 0
